??
User Profile Desktop
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Thomson Linear
Description
Max Jac® - Max Jac® Heavy Duty Electric Linear Actuators
Bill of material
MX12-B8M05P0
Part Number
MX12-B8M05P0
Product and Voltage
MX12- = Max Jac 12 VDC
u
Dynamic Load
Stroke (S)
Control
Connection
Special Connector
Not Available
Front adapter option
C = 10mm Cross Hole
Rear adapter option
C = 10mm Cross Hole
Retracted length (A)
206.0
Weight
1.5
Previews - 3D