??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Company
Thomson Linear
Description
Threaded Nut - Metric - Ball Screws
Bill of material
KGM-G-1204-RH-00
Part Number
Family
Threaded
Description
KGM-G-1204-RH-E-00, Ball Nut Only, ZG Style, 12 mm X 4 mm, RH, 0.07 Nut Backlash, Maximum, Steel, 3.5 kN Load, Dynamic
Ball Nut Nominal Size & Lead
12 mm X 4 mm
Diameter
12 mm
Lead
4 mm
Thread Direction
RH
Preload
Preloaded
Load
786 lbf
Previews - 3D